Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
ISOLA+ - Mirros with upper light
Bill of material
S981310SL
CODE
Code
S981310SL
LODDEST
LOD Destination
LODLEVEL
LOD Level
WIDTH
Width
cm
MAT
Material
RA
Steam free
BT
Bluetooth
USB
USB Port
BRANDDESC
BRAND DESCRIPTION
INDA
ARTNUM
Article number
S981310SL
SDESCR1
Very short description 1
INDA Sp.arr.rett.c/luce S981310SL
SDESCR2
Very short description 2
ISOLA+ L60xH80xP4,5 -
ARTDESC
Article description
Brand: INDA Serie: ISOLA+ Specchio d arredo rett. con luce Prod. No.: S981310SL L60xH80xP4,5 Aluminium Silver metal grey
INTERCODE
International code
EAN-13:8021586699107
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
80 cm
DEPTH
Depth
4.5 cm
WEIGHT
Weight
7 kg
SER
Series
Isola+
LINE
Mirror with Lighting
MOD
Model
S981310SL
INTRACODE
Intrastat code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S98
STRUT
Material structure
Aluminium
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D