Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
PIRANO EASY - With internal frame front light
Bill of material
S920000SL
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
S920000SL
WIDTH
Width
cm
MAT2
Frame finish
USB
USB Port
RA
Steam-free
WT
Watt
6 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S920000SL
SDESCR1
Very Short Description 1
INDA Sp.arr.rett.c/luce S920000SL
SDESCR2
Very Short Description 2
PIRANO EASY L40xH80xP6.5 SL
ARTDESC
Article Description
Brand: INDA Serie: PIRANO EASY Specchio d arredo rett. con luce Prod. No.: S920000SL L40xH80xP6.5 Aluminium SL
INTERCODE
International Code
EAN-13:8021586825414
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
80 cm
DEPTH
Depth
6.5 cm
SER
Series
Pirano easy
LINE
Line
Mirror with Lighting
MOD
Model
S920000SL
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S92
STRUT
Material structure
Aluminium
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D