Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
RP-100 - 2-Jaw-Parallel Gripper, with Roller Bearing
Bill of material
RP-100 [HUB 0]
ARTNR
Part-No.
15000341
TYP
Type
RP
MODEL
Model
100
HUB
Stroke currently set in the CAD model
mm
Enter value for HUB
Stroke currently set in the CAD model
mm
cm
inch
ft
H
Total stroke
25.40 mm
OPTION
Sensor Mounting Kit
GK
Gripping Force at p = 6 bar
140.00 N
GE
Recommended Part Weight
0.20 kg
M
Weight
0.23 kg
ZB
Cylinder Bore
19.10 mm
ZV
Displacement
3.60 cm³
LV
Air Consumption each Cycle open/close
0.051 l
OZ
Actuation time opening at p = 6 bar
0.18 s
SZ
Actuation time closing at p = 6 bar
0.18 s
WHG
Repeatability
+/- 0.01 mm
MFL
Maximum Finger Length
80.00 mm
CTN
Customs Tariff Number
84799070
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D