Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
RPW-500-1 - 2-Jaw-Parallel Gripper with Sliding Guide
Bill of material
RPW-500-1 [HUB 0]
ARTNR
Part-No.
15000681
TYP
Type
RPW
MODEL
Model
500-1
HUB
Stroke currently set in the CAD model
mm
Enter value for HUB
Stroke currently set in the CAD model
mm
cm
inch
ft
H
Total stroke
38.10 mm
OPTION
Sensor Mounting Kit
GK
Gripping Force at p = 6 bar
690.00 N
GE
Recommended Part Weight
4.00 kg
M
Weight
1.62 kg
ZB
Cylinder Bore
32.00 mm
ZV
Displacement
2 x 14.75 cm³
LV
Air Consumption each Cycle open/close
0.4120 l
OZ
Actuation time opening at p = 6 bar
0.25 s
SZ
Actuation time closing at p = 6 bar
0.25 s
WHG
Repeatability
+/- 0.03 mm
MFL
Maximum Finger Length
160.00 mm
CTN
Customs Tariff Number
84799070
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D