Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1569-01 - Flush-mounting, one-gang junction box
Bill of material
1569-01
CNSORDERNO
Art. No.
1569-01
BZ
Designation
Flush-mounting, one-gang junction box, sound insulation
LOD
Level of details
T
Depth
60 mm
EBO
Installation opening Ø
60 mm
M25
Conduit entries up to M25
6 mm
LF
Cable entries up to Ø 11.5 mm
6
CNSMASSEXACT
Individual net weight
61.3 g
CNSVOLUMEEXACT
Single volume
0.483 l
CNSEAN
EAN code
4013456544505
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
One-gang junction box for solid construction walls with increased sound insulation requirement Acc. to DIN EN 60670-1 and DIN 49073, plastic with sound insulation sheathing for sound insulation walls up to 55 dB Ø 70 mm, combination distance 71 mm, screw spacing 60 mm, installation depth 60 mm, without screws, protection class IP 3X DIN EN 60529, in solid construction walls for max. 6 cable entries up to diameter 11.5 mm for max. 6 conduit entries M20/M25 Manufacturer / Type Kaiser 1569-01
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D