Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1159-24 - Universal equipment carrier
Bill of material
1159-24
CNSORDERNO
Order number
1159-24
ENO
E number
372 803 409
BZ
Designation
Universal equipment carrier, with rockwool blank cut, for insulation thickness 60 - 160 mm
LOD
Level of Details
MAT
Material
Polyethylene
E
Properties
Halogen-free
GP
Glow wire test
650 °C nach EN 60695-2-11
VTEMP
Processing temperature
-5°C / + 60°C
ISOMAT
Insulation material
Rock wool
L
Length
220 mm
B
Width
100 mm
H
Height
60-160 mm
RKF
Combination conduit entries M20/25
6
CNSMASSEXACT
Individual net weight
403.6 g
CNSVOLUMEEXACT
Single volume
6.12 l
CNSEAN
EAN-Code
4013456470606
INFOTEXT
Infotext
Universal equipment carrier Installation in: insulated external facades (WDVS) Length x Width x Height: 220 x 100 x 60-160 mm. Made of polyethylene, halogen-free, GWT 650°C Art. No.: 1159-24 / E No 372 803 409
INFOLINK
Data Sheet
HTML (Online)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D