Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Kepner Products
Description
Model 1354 - Cartridge Adjustable Relief Valves
Bill of material
1354C-400
PN
Part Number
CD
Cavity Diameter
1.000" Inch
OPR
Max Working Pressure
3000 PSI
CP
Crack Pressure Range
OP
Temperature Range
-40°F to 300°F
ESS
External Seal Size
-020
MW
Model Weight
0.31 lbs.
CM
Construction Materials
BOD
Body
Steel
CAP
Cap
Steel
RET
Retainer
Steel
POPP
Poppet
Steel
ORS
O-Ring Seal
Teflon®
ORINGI
Internal O-ring Seals (2)
Teflon®
SPRING
Spring
302 Stainless Steel
AC
Adjusting Screw
Steel
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D