Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP
Description
K2135 - Roller track steel
Bill of material
K2135.111X2000
BESTKIPP
Bestellnummer
FORMT
Oberfläche Grundkörper
FARBK
Farbe Komponente
MATERIAL
Material Grundkörper
Stahl
FORM
Form
L
Länge
2000 mm
ESD
elektrostatisch entladend
GEW
Gewicht ca.
kg
BS
Beschreibung
Information
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
84283920
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D