Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SRT0401K(C10) - Rolled Ball Screws
Bill of material
SRT0401K-76R115C10A0X
MN
Nominal model number
SRT0401K
SD
Screw shaft diameter
4 mm
LD
Lead
1 mm
AG
Accuracy grade
C10
ST
Shaft end type
ST2
Shaft end type-Fixed side
LT
Total length of shaft
L1
Screw Shaft Length
76.0 mm
S
Stroke
60.0 mm
GT
Grease type
ND
Nut direction
PN
Position of nut
mm
Enter value for PN
Position of nut
mm
cm
inch
ft
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D