Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SRT0802K(C7) - Rolled Ball Screws
Bill of material
SRT0802K-171R220C7A0X
MN
Nominal model number
SRT0601K
SD
Screw shaft diameter
8 mm
LD
Lead
2 mm
AG
Accuracy grade
C7
ST
Shaft end type
ST2
Shaft end type-Fixed side
LT
Total length of shaft
L1
Screw Shaft Length
171.0 mm
S
Stroke
145.0 mm
GT
Grease type
ND
Nut direction
PN
Position of nut
mm
Enter value for PN
Position of nut
mm
cm
inch
ft
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D