Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
KST
Description
4.6.2 ISO - Elbows 90°/ 45° DIN 11852-BS-90/-45 / DIN 2605-1-3 short elbows
Bill of material
Elbows 90°/ 45° DN032 ISO (1.4404) DIN 2605-1-3 706756 999277 999284
DN
Nominal width
AB
dimension
mm
A
Outer diameter
mm
B
internal diameter
mm
R
Radius
mm
W
Angle
°
OFB
Surface condition
IO
internal surface finish
ARTNR
ordner No.
ARTNR1
(additional) ordner No.
999284
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D