Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KVT Fastening
Description
PFHV - Self-clinching captive panel screw
Bill of material
KVT PFHV-M3-1
BZC
Part description
W
Material
Screw and self-clinching standoff in steel, nickel-plated
INST
Install
D1
Thread
LB
Hole-Ø in sheet +0.08 0
mm
A
max.
0.92 mm
D2
max.
mm
D3
±0.25
mm
SM
Min. thickness
0.92 mm
G
±0.64
mm
H1
±0.65
mm
H2
±0.13
mm
T1
mm
T2
mm
MRL
Min. edge distance up to the hole centre
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D