Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-4-GB2020 - Aluminium Profile 20 Series
Bill of material
LE-4-GB2020-S-OO-50
ORDERNUMBER
Order Number
LE-4-GB2020-S-OO-50
CODE
Code
LE-4-GB2020
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
0.66 cm^4
JMGXJIY
Section moment of inertia Iy
0.66 cm^4
WEIGHT
Weight
0.459 kg/m
LENGTH
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D