Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 193 - 5.0 Coupling unit
Bill of material
500 193 - M = M10 x 1.25_5.0 Kupplungseinheit
CNSORDERNO
Part number
500 193 - M = M10 x 1.25
BEZ
Description
5.0 Coupling unit
INFO
Datenblatt
Info PDF
A
Diameter
50 mm
B
Thread
M10 mm
C
Length
27 mm
D
Coupling unit
mm
E
Width across flats
SW 30 mm
L
Length
45.5 mm
FD
Dynamic tensile force
10 KN
FS
Static tensile force
16 KN
CNSMASSEXACT
Weight
0.58 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D