Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 177 - 5.0 lean SL gear rack protection
Bill of material
500 177_5.0 lean SL Zahnstangenschutz
CNSORDERNO
Order code
500 177
BEZ
Description
5.0 lean SL Zahnstangenschutz
INFO
Data Sheet
Info PDF
TYP
Type
LOD
NP
Number of wrinkles
LX
Distance
mm
L
Stroke
10.0 mm
A
Length
12.5 mm
B
Length
2.5 mm
AB
Stroke per fold
10 mm
C
Length
5 mm
D
Diameter
50 mm
E
Diameter
26 mm
F
Number of wrinkles
According to customer Stück
G
Height
41 mm
H
Length
52 mm
I
Height
30 mm
J
Diameter
Ø 4,3 ⋁8,5 x 90° mm
M
Height
63 mm
N
Diameter
10.5 mm
O
Thread
M4 mm
P
Height
4 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D