Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 347 - 5.m Adjusting collar
Bill of material
501 347_5.m Stellring
CNSORDERNO
Part number
501 347
BEZ
Description
5.m Adjusting collar
A
Diameter
20 mm
B
Diameter
8.5 mm
C
Length
10 mm
CNSMASSEXACT
Weight
0.04 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D