Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 118 - 5.1 lifgo linear gear racks ground SVZ
Bill of material
501 118_1_15_15_2_0_15_0_0_0_0_0_0_0_0_0
CNSORDERNO
Order code
501 118-15_0_15_0_0_0_0_0_0_0_0_0
BEZ
Description
5.1 lifgo SVZ Zahnstange linear
INFO
Data Sheet
Info PDF
LOD
Level of details
NO1
Division of the interface
NO
Number of parts
Z
Number of teeth end part
Stück
ZZ
Number of teeth end part
15 Stück
Z1
Number of teeth
Stück
Z2
Number of teeth
Stück
Z3
Number of teeth
Stück
Z4
Number of teeth
Stück
Z5
Number of teeth
Stück
Z6
Number of teeth
Stück
Z7
Number of teeth
Stück
Z8
Number of teeth
Stück
Z9
Number of teeth
Stück
Z10
Number of teeth
Stück
A
Length
27 mm
A1
Length
25 mm
B
Thread
M10
C
Length
15 mm
D
Height
31.5 mm
E
Length
62.04640 mm
E1
Length
31.023 mm
E2
Length
93.070 mm
E3
Length
155.116 mm
F
Thread
M12
G
Length
25 mm
H
Length
18.5 mm
L
Toothed rack length
116.33700 mm
NMAX
Max. Number of holes
2 stück
ZMAX
Max. number of teeth
5122 stück
ZVMIN
Zv min.
15 stück
ZVMAX
Zv max.
511 stück
ZMMIN
Zm min.
16 stück
ZMMAX
Zm max.
512 stück
ZHMIN
Zh min.
15 stück
ZHMAX
Zh max.
515 stück
ZA
Za
4 stück
ZBMIN
Zb min.
3 stück
ZE
Number of teeth between two holes
8 stück
M
Module
2.46875
TO
Tooth division
7.75580 mm
LX
Moment of inertia
22961 mm4
LY
Moment of inertia
35018 mm4
LP
Polar moment of inertia
57979 mm4
GEW
Weight
4.84 kg/m
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D