Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 108 - 5.4 lifgo gear racks standard SVZ
Bill of material
501 108_5.4 lifgo Zahnstange standard SVZ
CNSORDERNO
Order code
501 108
BEZ
Description
5.4 lifgo Zahnstange standard SVZ
LOD
Level of details
NZ
Number of teeth
A
Length
68 mm
A1
Length
66 mm
B
Thread
M24
C
Length
40 mm
D
Height
48.5 mm
E
Height
26.5 mm
L
Toothed rack length
187.31760 mm
Z
Number of teeth
According to customer
M
Module
2.48438 mm
T0
Tooth division
7.80490 mm
LX
Moment of inertia
428881 mm4
LY
Moment of inertia
809895 mm4
LP
Polar moment of inertia
1238776 mm4
G
Weight
21.61 kg/m
CNSMASSEXACT
Mass
4.048 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D