Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Lechler
Description
Series 220 - Axial-flow hollow cone nozzles
Bill of material
LECHLER_22012511AC
WINKEL
Spray angle
°
TYPE
Type
MAT
Material No.
CODE
Code
G1/4 A ISO 228
B
Bore diameter Ø
mm
BI
Bore diameter Ø
Inch
E
Narrowest free cross section Ø
mm
EI
Narrowest free cross section Ø
Inch
MW
Mesh size
mm
MWI
Mesh size
Inch
V1
Volume flow at P=2.0 bar
l/min
V1I
Volume flow at P=30 psi
GPM
V2
Volume flow at P=3.0 bar
l/min
V2I
Volume flow at P=45 psi
GPM
V3
Volume flow at P=5.0 bar
l/min
V3I
Volume flow at P=75 psi
GPM
V4
Volume flow at P=7.0 bar
l/min
V4I
Volume flow at P=100 psi
GPM
V5
Volume flow at P=10.0 bar
l/min
V5I
Volume flow at P=150 psi
GPM
V6
Volume flow at P=20.0 bar
l/min
V6I
Volume flow at P=300 psi
GPM
V7
Volume flow at P=50.0 bar
l/min
V8
Volume flow at P=100.0 bar
l/min
D
Spray diameter H=100 mm and P=5 bar
mm
DI
Spray diameter H=4" and P=72 psi
Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D