Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
MecVel
Description
ALI2 AC - Actuator without limit switches - AC motor
Bill of material
ALI2 CA/0050/M04/CA-277/480/60-T-2-0.09//_/M0/1/IP65/P1/A1
IDNR
Type of actuator
ALI2 AC
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
VS
Version
FMAX
N
VEL
Speed
mm/s
GR1
Size
50
NP
N° Pole
TIPO
Type
TIPOY
Motor notes
-
TS1
Voltage
V
PW
Power
kW
FR
brake
GP1
Protection Class
OO
2’' shaft
EN
Encoder
ENX
-
OM
Motor position
mm
OMO
Terminalbox position
GP
Actuator protection class
DA
Antirotation device
AP
Rear end
mm
AA
Front end
mm
OPZ2
Stainless steel
OPZ2X
Inox notes
-
OPZ6
Bronze wheel
OPZ8
Bellows
OPZ5
Viton seals
OPZ4
Safety nut
OPZ3
Painting
OPZ3X
Painting notes
-
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D