Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
MecVel
Description
ALI2-F VRS AC - Ballscrew actuator with limit switches - AC motor
Bill of material
ALI2-F VRS/0050/M02/CA-T/277/480/60-0-2-0.09/2FC1//FC1///M0/1/IP65/P1/A1
IDNR
Type of actuator
ALI2-F VRS
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
VS
Version
FMAX
N
VEL
Speed
mm/s
GR
Size
mm
NP
N° Pole
MOT
Motor
CA
TIPO
Type
TIPOY
Motor notes
-
TS1
Voltage
V
PW
Power
kW
GP1
Protection Class
FR
brake
OO
Options
EN
Encoder
ENX
Encoder
-
OM
Motor position
mm
OMO
Terminalbox position
GP
Actuator protection class
DA
Antirotation device
FCM
Mechanical limit switsches
PZ
Potentiometer
FC
Limit switches position
AP
Rear end
mm
AA
Front end
mm
OPZ2
Stainless steel
OPZ2X
Inox notes
-
OPZ8
Bellows
OPZ5
Viton seals
OPZ6
Bronze wheel
OPZ3
Painting
OPZ3X
Painting notes
-
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D