Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
MecVel
Description
ALI2-FCM DC - Actuator with magnetic limit switches - DC motor
Bill of material
ALI2-FCM/0050/M10/-CC-24-61,5-3000-/M0/2FCM0//FC1//P1/A1
IDNR
Type of actuator
ALI2-FCM
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
VS
Version
FMAX
N
VEL
Speed
mm/s
GRM
Gr. motor
61,5
RPM
3000 rpm
MOT
Motor
CC
TS1
Voltage
V
TIPOY
Motor notes
-
OM
Motor position
mm
EN
Encoder
ENX
Encoder
-
DA
Antirotation device
FCM
Mechanical limit switsches
FCMXX
2 Reed NC sensors (3 sensors available only with stroke > 100 mm) mm
AP
Rear end
AA
Front end
mm
OPZ2
Stainless steel
OPZ2X
Inox notes
-
OPZ4
Safety nut
OPZ5
Viton seals
OPZ6
Bronze wheel
OPZ3
Painting
OPZ3X
Painting notes
-
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D