Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
MecVel
Description
ALI4-FCI-AC - Actuator with limit switches
Bill of material
ALI4-FCI/0050/0/M03/CA-277/480/60-T-63-4-0,37/-/IP54/-/M0/1/1/1/IP54/P1/A1
IDNR
Type of actuator
ALI4-FCI
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
VS
Version
FMAX
Fmax
VEL
Speed
mm/s
GR
Motor size
PM
Motor power
NP
Poles number
TIPO
Type
TIPOY
-
TS1
Voltage
V
FR
Brake type
GP
Protection class
OO
Options
OM
Motor position
OMO
Terminalbox position
ENC
Encoder
ENCX
Encoder notes
-
FCI
Limit switches
OMF
Limit switches and motor position
GP1
Protection class
DA
Antirotation device
AP
Rear ends
AA
Front end
OPZ
Stainless steel
OPZY
Inox notes
-
OPZ2
Painting
OPZ2Y
Painting notes
-
OPZ3
Safety nut
OPZ5
Viton seals
OPZ7
Additional shaft (opposite to motorside)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D