Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
MecVel
Description
AV3 - Actuator with integrated limit switches
Bill of material
AV3/0050/M02/CA-277-480-60-T-90-2-3/90B14+IP65/M1-FC1/1/2FC2/P1/A1
IDNR
Type of actuator
AV3
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
VS
Version
FMAX
VEL
Velocity
mm/s
MOT
Motor
CA
TIPO
Type
TIPOX
Note motore
-
TS1
Voltage
V
GR
Size
mm
PW
Power
kW
NP
N° Pole
FR
Brake type
OO
Options
GP
Protection Class
OM
Motor position
mm
FC
Limit switches positions
OMO
Terminalbox position
ENC
Encoder
ENCX
Note encoder
-
FCM
Mechanical limit switsches
PZ
Potentiometers
(k Ohm)
AP
Rear ends
AA
Front end
mm
DA
Antirotation device
OPZ
Inox version
OPZX
Inox notes
-
OPZ1
Protection bellows
OPZ2
Painting
OPZ2X
Painting notes
-
OPZ3
Safety nut
OPZ5
Viton seals
OPZ6
Steel plant arrangement
OPZ7
Handwheel
OPZ7X
Handwheel on motor
ATTENTION: handwheel is only available when double shaft is selected
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D