Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MecVel
Description
BC2 Series - Bevel gears
Bill of material
BC2/1:1/1
IDNR
Model
BC2
DAI
Input shaft diameter
16 mm
DAU
Output shaft diameter
24 mm
R
Ratio
1/1
AI
Input shaft
A
AU
Output shaft
P
Weight
2.2 Kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D