Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
SKILLAIR Progressive start valve
Bill of material
3271000A
CODE
Code
3271000A
DC
Description
VAP 100 WITHOUT END PLATES
G
Threaded port
TOC
Type of command
A
78 mm
B
89 mm
C
50 mm
D
43 mm
E
63 mm
F
26 mm
H
43 mm
I
34.5 mm
L
M4 hole
R
(pilot - pneumatic version)
-
M
-
O
- mm
MP
(pilot assisted)
-
INFO
Catalogue
Catalogue
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D