Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
ZZS176 - Mink Zick-Zack-System – Collar
Bill of material
ZZS17648-K4
ORDERNO
Order number
ZZS17648-K4
SHD
Spindle hole diameter
mm
BD
Body diameter
176 mm
L
Body length
25
MAT1
Body material
Polyamide 6 + 15% glass fibre / PA-GFK (black)
OPT
To be used with
SDT
Standard delivery time
Max. 10 working days
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D