Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Murrplastik
Description
Strain relief type ZL-MH
Bill of material
ZL-MH 180_87701222
TYP
TYPE
BESTNR
Order No.
FARBE
COLOR
Black
MAL
Max. number of cables
A
mm
B
mm
C
mm
D
mm
G
mm
H
mm
I
12.0 mm
K
7.0 mm
VPE
1 St.
UL94
V0 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D