Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 10.1 Configurator
Bill of material
0101 22 06 018 0 0 00090
TYP
Type
0101
HA
Height outside
14 mm
HI
Height inside
10 mm
BA
Width outside
13 mm
BI
Width inside
mm
AKL
Chain length
mm
R
Radius
mm
A
Version
Plastic crossbar full-ridged with bias
M
Material
T
Grid
15.0 mm
FPM
Fixed point at center of travel distance
mm
E
Distance to center of travel distance
mm
VL
Type of installation
mm
L
Travel distance
mm
Enter value for L
Travel distance
mm
cm
inch
ft
LG
Travel distance Lg gliding
mm
KLGW
Required chain length
mm
KAG
Number of chain links
mm
KL
Chain length without chain bracket
90 mm
KAGL
Number of chain links
6 mm
FA
Fixed point connection
MA
Moving end bracket
POS
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D