Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type EW-PP_S (narrow corrugation) - Cable protection conduit Murrflex
Bill of material
EW-PP-M20/P16S *_83201057
TYP
EW-PP-M20/P16S *
BESTNR
Order-No.
83201057
FARBE
Colour
black
ALPHA
Bending angle
°
A
Ø
16.6 mm
B
Ø
21.0 mm
RSTAT
R static
41.0 mm
RDYN
R dynamic
- mm
GEW
Weight
5.2 kg/100 m
VPE
50 m
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D