Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
FMQ - Magnetic-Inductive Flow Meter FMQ
Bill of material
FMQ / 010 / S / L / X
TYP
Type
FMQ
NP
Nominal diameter
Z
Certificates
DS
Display
EA
Elektrical connection
B
104 mm
D
90 mm
H
190 mm
DN
10 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D