Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NITTO KOHKI
Description
MALC-2 to 6HP-FL Type - Plug
Bill of material
MALC-3HP-FL STEEL FKM
CNSORDERNO
Order number
ASSYNO
Assy No.
SD1
ΦD1 (Mating side mounting shape)
mm
SD2
ΦD2 (Mating side mounting shape)
mm
SD3
ΦD3 (Mating side mounting shape)
mm
SL1
L1 (Mating side mounting shape)
mm
SL2
L2 (Mating side mounting shape)
mm
P1
P1 (Mating side mounting shape)
mm
P2
P2 (Mating side mounting shape)
mm
T2
T (Mating side mounting shape)
4 x M6 Thread depth 17mm or more
MT
Material
STEEL
M
Mass
g
L1
mm
L2
mm
L3
mm
S
☐S
mm
SM
Seal material
FKM
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D