Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MALC-8HP-FL Type - Plug
Bill of material
MALC-8HP-FL STEEL FKM
CNSORDERNO
Order number
MALC-8HP-FL STEEL FKM
ASSYNO
Assy No.
CB29639
SD1
ΦD1 (Mating side mounting shape)
47.5 +0.3 0 mm
SD2
ΦD2 (Mating side mounting shape)
46.5 +0.08 0 mm
SD3
ΦD3 (Mating side mounting shape)
35 mm
SL1
L1 (Mating side mounting shape)
10.5 +0.2 -0.2 mm
SL2
L2 (Mating side mounting shape)
43 mm
P1
P1 (Mating side mounting shape)
55 mm
P2
P2 (Mating side mounting shape)
27.5 mm
T2
T (Mating side mounting shape)
4 x M10 Thread depth 15mm or more
MT
Material
STEEL
M
Mass
786 g
L1
53 mm
L2
(41) mm
L3
12 mm
L4
12 mm
S
☐S
79 mm
SM
Seal material
FKM
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D