Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBD60M-R2000-4EP-V1V17-T-1L - Distance Sensors
Bill of material
OBD60M-R2000-4EP-V1V17-T-1L
PRODUCT_PICTURE
Product Picture
MANUID
OBD60M-R2000-4EP-V1V17-T-1L
DESCSHORT
Short Description
2-D LiDAR Sensor OBD60M-R2000-4EP-V1V17-T-1L
EAN
4050143467457
MANUTYPEDESC
Manufacturer Type Description
OBD60M-R2000-4EP-V1V17-T-1L
BAA038006
min. ambient temperature
-30 °C
BAD915006
Voltage type
DC
BAD823004
Width of sensor
106 mm
BAA039006
max. ambient temperature
50.00 °C
BAD857006
Laser protection class
Class 1
BAD856005
Length of sensor
106 mm
BAD849004
Height of sensor
116.5 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
1.060
LENGTH
0.407
WIDTH
0.203
DEPTH
0.102
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D