Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KHE-C01-2,2-2,0-K137 - Optical Fibers
Bill of material
KHE-C01-2,2-2,0-K137
PRODUCT_PICTURE
Product Picture
MANUID
KHE-C01-2,2-2,0-K137
DESCSHORT
Short Description
Plastic fiber optic KHE-C01-2,2-2,0-K137
EAN
4050143296460
MANUTYPEDESC
Manufacturer Type Description
KHE-C01-2,2-2,0-K137
BAD953007
Material of the optical waveguide mantle
Polyvinyl chloride
BAD952007
Material of the sensor head
Brass
BAD863003
Length of light conductor
2000 mm
BAD791007
Type of scanning system
One-way system
BAD949006
Material of the optical waveguide
Plastic
BAA038006
min. ambient temperature
-55 °C
BAD816002
Special characteristics
hochflexibel
BAA039006
max. ambient temperature
70.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TW
WEIGHT
0.030
LENGTH
0.157
WIDTH
0.118
DEPTH
0.012
CTC
Customs tariff number
9001 1090 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D