Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LCR 18-3,2-0,5-K2 - Optical Fibers
Bill of material
LCR 18-3,2-0,5-K2
PRODUCT_PICTURE
Product Picture
MANUID
LCR 18-3,2-0,5-K2
DESCSHORT
Short Description
Glass fiber optic LCR 18-3,2-0,5-K2
EAN
4050143001910
MANUTYPEDESC
Manufacturer Type Description
LCR 18-3,2-0,5-K2
BAD953007
Material of the optical waveguide mantle
Polyvinyl chloride
BAD952007
Material of the sensor head
Stainless steel
BAD863003
Length of light conductor
500 mm
BAD791007
Type of scanning system
Reflection system
BAD949006
Material of the optical waveguide
Glass
BAA038006
min. ambient temperature
-20 °C
BAA039006
max. ambient temperature
85.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.040
LENGTH
0.154
WIDTH
0.077
DEPTH
0.038
CTC
Customs tariff number
9001 1090 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D