Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UDB-18GS-2E1-0,2M-V15 - Double sheet sensors
Bill of material
UDB-18GS-2E1-0,2M-V15
PRODUCT_PICTURE
Product Picture
MANUID
UDB-18GS-2E1-0,2M-V15
DESCSHORT
Short Description
Double sheet sensor UDB-18GS-2E1-0,2M-V15
EAN
4050143502165
MANUTYPEDESC
Manufacturer Type Description
UDB-18GS-2E1-0,2M-V15
AAB866006
max. measuring range -length
60 mm
BAD858004
Open circuit current
40 mA
BAA038006
min. ambient temperature
0 °C
BAD915006
Voltage type
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polyamide
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.170
LENGTH
0.205
WIDTH
0.125
DEPTH
0.045
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D