Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pfeifer
Description
04_Foundation Anchor PGS-G3
Bill of material
PGS-24/G3-176060(300)
TYP
Typ
ARTNR
Bestell-Nr.
176060
LODLEVEL
LOD Level
L
Gesamtlänge
700 mm
NRD
Bemessungs-widerstand
139 kN
M
Gewinde-größe
M 24
LS
Ls
565 mm
E
e
120 mm
SW
36 mm
D
55 mm
DS
ds
12 mm
MAT
Material
Stahl blank
LT
Ladungs-träger
50 piece(s)
VE
Verp.-Einheit
1 piece(s)
G
Gewicht ca.
3.45 kg
INFO
PDF
INFO1
PDF
INFO2
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D