Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1180150 - VAL-EV-T1/T2 264/12.5/3+1-R
Bill of material
PHOENIX CONTACT 1180150
MANUID
Product number of the Manufacturer
1180150
DESCSHORT
Short Description
Lightning/surge arrester type 1/2
DESCLONG
Long Description
CHARX protect advanced: Plug-in lightning surge/surge protective device, in accordance with Type 1/2 / Class I/II, for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE), with remote indication contact. Specifically designed for use in e-mobility.
MANUTYPEDESC
Manufacturer Type Description
VAL-EV-T1/T2 264/12.5/3+1-R
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.644 kg
AAI734
max. continuous voltage (at AC)
264 V
AAI910
voltage protection level (L-N)
1.200 kV
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAK366
system configuration
TN-S
AAI904
voltage protection level
1.700 kV
AAI439
max. lightning impulse current (10/350)
12.500 kA
AAK867
exhausting
No
AAM021
category type 1 present
Yes
AAP898
construction size
4 Div.
AAK203
type of poles
3+N/PE
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAI539
follow current extinguishing capability
0.100 kA
AAJ117
max. conductor cross section (flexible, fine-strand)
25 mm^2
AAJ118
min. conductor cross section (flexible, fine-strand)
1.500 mm^2
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
12.500 kA
AAI911
voltage protection level (L-PE/N-PE)
2 kV
AAO663
GTIN
4063151215330
AAW338
Manufacturer product designation
Lightning/surge arrester type 1/2
AAU734
Manufacturer product description
CHARX protect advanced: Plug-in lightning surge/surge protective device, in accordance with Type 1/2 / Class I/II, for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE), with remote indication contact. Specifically designed for use in e-mobility.
AAO057
Product type
VAL-EV-T1/T2 264/12.5/3+1-R
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4063151215330
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D