Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1316312 - TTC-6-SFP-24AC-PT
Bill of material
PHOENIX CONTACT 1316312
MANUID
Product number of the Manufacturer
1316312
DESCSHORT
Short Description
EMC filter surge protection device
DESCLONG
Long Description
Surge protection with filter function for a 2-wire floating signal circuit, e.g., 0(4) ... 20 mA current loop, HART-compatible.
MANUTYPEDESC
Manufacturer Type Description
TTC-6-SFP-24AC-PT
PREVIEW
Preview
INTNO
International product number
4063151598587
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
31
BAG640
Assembly type
DIN track
AAF040
net weight
0.035 kg
AAI848
nominal voltage (at DC)
24 V
AAI734
max. continuous voltage (at AC)
30 V
AAI735
max. continuous voltage (at DC)
38 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
0.350 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.500 A
AAK530
Connection 1
Clamp
AAI906
voltage protection level (core/earth)
80 V
AAO663
GTIN
4063151598587
AAW338
Manufacturer product designation
EMC filter surge protection device
AAU734
Manufacturer product description
Surge protection with filter function for a 2-wire floating signal circuit, e.g., 0(4) ... 20 mA current loop, HART-compatible.
AAO057
Product type
TTC-6-SFP-24AC-PT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D