Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2748069 - TT-SLKK 5-C 12N-230AC
Bill of material
PHOENIX CONTACT 2748069
MANUID
Product number of the Manufacturer
2748069
DESCSHORT
Short Description
EMC filter
DESCLONG
Long Description
Terminal block with radio interference suppression capacitor between clamping connector and DIN rail, separate ground connection, nominal voltage: 12 nF, for mounting on NS 35/7.5, terminal width: 6.2 mm, terminal height: 69 mm
MANUTYPEDESC
Manufacturer Type Description
TT-SLKK 5-C 12N-230AC
PREVIEW
Preview
AAK406
signaling at the device
Without
INTNO
International product number
4017918062316
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAG640
Assembly type
DIN track
AAF040
net weight
0.02129 kg
AAI734
max. continuous voltage (at AC)
250 V
AAI847
nominal voltage (at AC)
230 V
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAI841
nominal load current
30 A
AAK530
Connection 1
Clamp
AAO663
GTIN
4017918062316
AAW338
Manufacturer product designation
EMC filter
AAU734
Manufacturer product description
Terminal block with radio interference suppression capacitor between clamping connector and DIN rail, separate ground connection, nominal voltage: 12 nF, for mounting on NS 35/7.5, terminal width: 6.2 mm, terminal height: 69 mm
AAO057
Product type
TT-SLKK 5-C 12N-230AC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D