Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800723 - D-LAN-CAT.5-FP
Bill of material
PHOENIX CONTACT 2800723
MANUID
Product number of the Manufacturer
2800723
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Fine surge protection for data networks up to 1 Gbps. For use in Ethernet, Power over Ethernet (PoE, mode A and mode B), token ring, ISDN, and DS1. RJ45 attachment plug with separate grounding cable and snap-on foot for NS 35 DIN rails.
MANUTYPEDESC
Manufacturer Type Description
D-LAN-CAT.5-FP
PREVIEW
Preview
INTNO
International product number
4046356730273
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
DIN track
AAF040
net weight
0.090 kg
AAI735
max. continuous voltage (at DC)
48 V
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
0.350 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
1.500 A
AAI905
voltage protection level (core/core)
35 V
AAK530
Connection 1
RJ45
AAI906
voltage protection level (core/earth)
700 V
AAO663
GTIN
4046356730273
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Fine surge protection for data networks up to 1 Gbps. For use in Ethernet, Power over Ethernet (PoE, mode A and mode B), token ring, ISDN, and DS1. RJ45 attachment plug with separate grounding cable and snap-on foot for NS 35 DIN rails.
AAO057
Product type
D-LAN-CAT.5-FP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D