Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2858991 - D-LAN-CAT.5E
Bill of material
PHOENIX CONTACT 2858991
MANUID
Product number of the Manufacturer
2858991
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Fine surge protection in accordance with Class D (CAT.5e), for token ring and Ethernet. RJ45 attachment plug with separate grounding cable, incl. RJ45 cable
MANUTYPEDESC
Manufacturer Type Description
D-LAN-CAT.5E
PREVIEW
Preview
INTNO
International product number
4017918920463
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
202
AAF040
net weight
0.135 kg
AAI735
max. continuous voltage (at DC)
7 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
2.500 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
1.500 A
AAI905
voltage protection level (core/core)
22 V
AAK530
Connection 1
RJ45
AAI906
voltage protection level (core/earth)
80 V
AAO663
GTIN
4017918920463
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Fine surge protection in accordance with Class D (CAT.5e), for token ring and Ethernet. RJ45 attachment plug with separate grounding cable, incl. RJ45 cable
AAO057
Product type
D-LAN-CAT.5E
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D