Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2882284 - MNT-TV-SAT D
Bill of material
PHOENIX CONTACT 2882284
MANUID
Product number of the Manufacturer
2882284
DESCSHORT
Short Description
Type 3 surge protection device
DESCLONG
Long Description
Socket attachment plug with surge protection for the power supply unit and signal connection for radio and television equipment (cable, terrestrial antenna, satellite system). Cable is provided.
MANUTYPEDESC
Manufacturer Type Description
MNT-TV-SAT D
PREVIEW
Preview
INTNO
International product number
4046356073516
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAG640
Assembly type
Plug insert
AAF040
net weight
0.315 kg
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI841
nominal load current
16 A
AAI916
signal - maximum continuous voltage (at DC)
24 V
AAI918
signal nominal load current
1.500 A
AAF583
nominal voltage
230 V
AAI142
conductor-maximum continuous voltage
275 V
AAO663
GTIN
4046356073516
AAW338
Manufacturer product designation
Type 3 surge protection device
AAU734
Manufacturer product description
Socket attachment plug with surge protection for the power supply unit and signal connection for radio and television equipment (cable, terrestrial antenna, satellite system). Cable is provided.
AAO057
Product type
MNT-TV-SAT D
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D