Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1613637 - Strikes for latches with dimension A = 35, 50 and 70 mm
Bill of material
16-1-3637
PREVIEW
REF
Reference
16-1-3637
MATERIAL
Material
brass
FINISH
Finish
chrome plated
A
50 mm
B
16 mm
C
1.5 mm
D
16 mm
H
16 mm
G
34 mm
WEIGHT
weight
13 g
S
4.8 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26045-strikes-for-latches-with-dimension-a-35-50-and-70-mm.html
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D