Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673842 - Adjustable toggle latch with strike - 135 mm
Bill of material
16-7-3842
PREVIEW
REF
Reference
16-7-3842
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
135 mm
B
45.5 mm
C
23 mm
NOTE
Note
135 < A < 150
WEIGHT
weight
170 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25051-adjustable-toggle-latch-with-strike-135-mm.html
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D