Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1619012 - Rotary toggle latches
Bill of material
16-1-9012
PREVIEW
REF
Reference
16-1-9012
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
62 mm
B
38 mm
C
13.2 mm
NOTE
Note
with strike
WEIGHT
weight
50 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30181-rotary-toggle-latches.html
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D