Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
PSM overvoltage protection - with adapter
Bill of material
7856.170(2)
BEST
Model No.
7856.170
INFO
PDF Catalog
PDF Catalog
DETAIL
BEZ1
Designation 1
Overvoltage protection PSM
BEZ2
Designation 2
1x power supply, 3 phase, 16A
BEZ3
Designation 3
1x output, 3 phase, 16A
B
Width
267.2 mm
H
Height
47.3 mm
T
Depth
44.0 mm
GEW
Weight
0.820 kg
CNSECLASS51
27-14-26-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-13-08-06
CNSETIM40
EC000942
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D