Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
Sati
Description
03b-1 (5 x 2,5 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
Bill of material
CS01043
CODE
Code
P
Pitch
5.00 mm
W
Internal width
2.50 mm
DR
Roller
3.20 mm
R
Tooth radius
5.0 mm
C
Radius width
0.6 mm
H1
Tooth width
2.3 mm
Z
DE
mm
DP
mm
D
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D