Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Schmalz
Description
Spring plunger FSTIm
Bill of material
SCHMALZ10.01.02.01343FSTIm M5-IG 6/4 L 20
NTCUSTOM
Category
Spring plunger
LINACUSTOM
Type
ARTNR
ArtNr
C114
B
mm
C127
d
mm
C124
dn
mm
C121
D
mm
C119
D1
mm
C135
G2
C138
G3
M10x1-AG
C117
H
mm
C116
H2
mm
C136
LG2
mm
C139
LG3
mm
C140
SW1
14 mm
C142
SW2
mm
C171
Z
mm
C1261
Connection
C553
Spring rate
N/mm
C554
Preload
0.5 N
C552
Spring force stroke center
N
C560
Vertical load
15 N
C559
Horizontal load
10 N
C191
Nipple
C575
Weight
g
C2220
Ambient temperature
0 ... 80 °C
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D